IESNA:LM-63-2002
[TEST]P1365824
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB1B-827-U-T2R
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 1SQUARE 40W 80CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (26) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.33A 40.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]5.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4480.1
TILT=NONE
26 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 40.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
602.7 751.9 866.8 960.0 1025.3 1076.0 1080.2 1059.4 1053.2 1090.5 1192.0 1360.8 1571.1 1750.2 1865.2 1980.1 
2066.1 2105.4 2106.5 2049.5 1925.2 1546.2 1233.4 1001.5 740.5 544.7 352.1 237.2 225.8 179.2 136.7 116.0 91.1 65.2 
22.8 4.1 1.0 0.0 
602.7 747.7 861.6 953.8 1025.3 1072.9 1081.2 1064.6 1059.4 1092.6 1189.9 1369.1 1570.0 1746.1 1866.2 1973.9 
2059.9 2106.5 2101.3 2049.5 1935.6 1589.7 1243.8 1026.3 755.0 545.8 356.3 244.4 226.8 181.2 139.8 117.0 94.2 67.3 
25.9 5.2 1.0 0.0 
602.7 744.6 857.5 949.7 1024.2 1077.1 1096.7 1086.4 1081.2 1108.1 1188.9 1345.3 1527.6 1700.5 1822.7 1919.0 
2003.9 2055.7 2066.1 2035.0 1941.8 1746.1 1375.3 1106.1 831.6 594.5 404.9 273.4 249.6 195.7 149.1 124.3 104.6 
75.6 51.8 14.5 2.1 0.0 
602.7 734.3 843.0 936.2 1016.0 1082.2 1117.4 1120.6 1123.7 1143.3 1197.2 1299.7 1454.0 1615.6 1749.2 1832.0 
1904.5 1965.6 1994.6 1992.6 1950.1 1846.5 1634.2 1353.6 1036.7 723.9 516.8 329.3 303.4 224.7 160.5 128.4 106.7 
71.5 49.7 20.7 2.1 0.0 
602.7 728.0 836.8 923.8 1008.7 1083.3 1143.3 1170.3 1182.7 1200.3 1239.6 1303.9 1398.1 1527.6 1650.8 1750.2 
1830.0 1889.0 1936.6 1961.5 1949.1 1910.7 1824.8 1637.3 1371.2 1082.2 731.2 489.9 436.0 296.2 192.6 126.3 96.3 
75.6 49.7 18.6 2.1 0.0 
602.7 711.5 807.8 901.0 987.0 1070.8 1147.5 1200.3 1232.4 1257.3 1289.4 1342.2 1411.6 1498.6 1603.2 1710.9 
1797.9 1873.5 1924.2 1962.5 1989.4 1986.3 1960.4 1902.5 1766.8 1544.1 1265.5 903.1 799.5 489.9 300.3 182.3 
126.3 87.0 39.4 14.5 3.1 0.0 
602.7 698.0 781.9 867.9 948.6 1035.6 1118.5 1194.1 1251.0 1298.7 1340.1 1381.5 1433.3 1506.8 1582.4 1687.0 
1788.5 1892.1 1974.9 2044.3 2100.3 2161.4 2183.1 2197.6 2205.9 2141.7 1993.6 1555.5 1495.5 1207.5 706.3 396.6 
208.2 98.4 44.5 18.6 5.2 0.0 
602.7 675.2 741.5 819.2 891.7 971.4 1051.2 1134.0 1207.5 1278.0 1344.2 1403.3 1459.2 1512.0 1570.0 1634.2 1708.8 
1794.7 1892.1 1990.5 2093.0 2198.6 2317.7 2381.9 2441.0 2488.6 2302.2 2131.3 2109.6 1927.3 1570.0 1228.3 
701.1 251.7 109.8 34.2 7.2 0.0 
602.7 646.2 700.1 759.1 820.2 885.5 948.6 1017.0 1085.3 1157.8 1233.4 1307.0 1380.5 1465.4 1550.3 1629.0 1717.1 
1810.3 1911.8 2025.7 2147.9 2302.2 2500.0 2625.3 2771.3 2867.7 2773.4 2860.4 2864.6 2787.9 2586.0 2199.7 
1291.4 537.5 139.8 28.0 8.3 0.0 
602.7 644.2 692.8 745.7 804.7 869.9 927.9 995.2 1055.3 1124.7 1200.3 1270.7 1347.4 1428.1 1514.1 1596.9 1689.1 
1784.4 1888.0 2008.1 2142.7 2311.5 2514.5 2649.1 2805.5 2907.0 2831.4 2937.0 2944.3 2858.3 2686.4 2291.8 
1261.4 469.1 122.2 23.8 8.3 0.0 
602.7 621.4 647.3 685.6 726.0 768.4 818.1 863.7 913.4 970.4 1024.2 1078.1 1138.2 1199.3 1271.8 1336.0 1407.4 1485.1 
1575.2 1679.8 1796.8 1965.6 2119.9 2247.3 2413.0 2465.8 2433.7 2511.4 2502.1 2366.4 2142.7 1759.5 847.1 198.8 
49.7 14.5 8.3 0.0 
602.7 609.0 622.4 643.1 671.1 704.2 736.3 772.6 811.9 852.3 893.7 936.2 977.6 1025.3 1072.9 1119.5 1167.2 1222.0 
1287.3 1362.9 1460.2 1589.7 1688.1 1793.7 1907.6 1927.3 1891.1 1892.1 1859.0 1703.6 1488.2 1164.0 528.2 148.1 
45.6 15.5 8.3 0.0 
602.7 593.4 589.3 596.5 609.0 624.5 644.2 666.9 689.7 713.5 737.4 758.1 777.8 797.4 815.0 827.5 837.8 848.2 855.4 
872.0 901.0 924.8 925.9 919.6 908.2 853.4 795.4 701.1 678.3 549.9 406.0 296.2 151.2 77.7 32.1 14.5 8.3 0.0 
602.7 563.4 534.4 514.7 506.4 502.3 506.4 510.6 517.8 524.0 526.1 523.0 514.7 504.4 487.8 466.0 438.1 408.0 381.1 
357.3 332.4 311.7 292.0 274.4 255.8 233.0 207.1 186.4 179.2 153.3 123.2 93.2 63.2 42.5 25.9 12.4 6.2 0.0 
602.7 536.5 485.7 453.6 442.2 447.4 457.7 466.0 473.3 474.3 470.2 459.8 445.3 426.7 409.1 387.3 365.6 344.9 325.2 
303.4 275.5 252.7 235.1 224.7 217.5 215.4 205.1 192.6 190.6 176.1 148.1 117.0 77.7 44.5 28.0 13.5 5.2 0.0 
602.7 514.7 448.4 421.5 424.6 437.0 449.5 457.7 459.8 455.7 443.2 426.7 409.1 391.5 372.8 357.3 339.7 317.9 295.2 
273.4 257.9 247.5 240.3 233.0 226.8 219.6 208.2 187.4 183.3 170.9 152.2 112.9 90.1 54.9 25.9 11.4 4.1 0.0 
602.7 494.0 423.6 408.0 420.5 435.0 448.4 453.6 450.5 439.1 423.6 404.9 387.3 371.8 356.3 337.6 324.2 310.7 292.0 
278.6 269.3 258.9 238.2 223.7 213.3 203.0 190.6 176.1 171.9 157.4 122.2 111.8 99.4 80.8 46.6 18.6 3.1 0.0 
602.7 477.4 408.0 403.9 418.4 436.0 445.3 449.5 443.2 426.7 407.0 386.3 368.7 353.1 338.7 329.3 320.0 309.7 300.3 
279.6 259.9 246.5 233.0 219.6 204.0 188.5 174.0 159.5 155.3 136.7 120.1 102.5 86.0 67.3 49.7 21.7 2.1 0.0 
602.7 466.0 398.7 402.9 421.5 435.0 447.4 447.4 435.0 416.3 394.6 372.8 356.3 341.8 329.3 320.0 307.6 290.0 274.4 
259.9 245.4 230.9 216.4 201.9 189.5 177.1 163.6 150.2 145.0 131.5 118.1 101.5 82.9 61.1 38.3 14.5 2.1 0.0 
602.7 457.7 397.7 402.9 422.5 438.1 446.4 443.2 428.8 407.0 382.1 362.5 346.9 333.5 326.2 311.7 287.9 261.0 250.6 
241.3 225.8 214.4 204.0 189.5 179.2 166.7 155.3 139.8 135.7 125.3 110.8 95.3 78.7 64.2 34.2 15.5 1.0 0.0 
602.7 453.6 396.6 404.9 423.6 440.1 445.3 442.2 425.6 400.8 375.9 355.2 340.7 330.4 324.2 301.4 270.3 248.6 240.3 
228.9 218.5 204.0 191.6 180.2 171.9 162.6 151.2 136.7 134.6 124.3 110.8 94.2 78.7 62.1 36.2 15.5 1.0 0.0 
602.7 453.6 396.6 404.9 424.6 439.1 445.3 441.2 425.6 397.7 373.9 355.2 339.7 331.4 323.1 300.3 270.3 247.5 241.3 
228.9 217.5 203.0 191.6 178.1 171.9 162.6 150.2 136.7 134.6 125.3 109.8 92.2 77.7 53.9 38.3 13.5 1.0 0.0 
